Brushed steel (flat) - 15A switched socket outlets
Category
- Muse
- Inspire
- Dream
-
sollysta
- sollysta - white moulded
- sollysta - decorative - black nickel (raised)
- sollysta - decorative - black nickel (flat)
- sollysta - decorative - brushed steel (raised)
- sollysta - decorative - brushed steel (flat)
- Brushed steel (flat) - 13A switched & unswitched fused connection units
- Brushed steel (flat) - 13A switched socket outlets
- Brushed steel (flat) - 15A switched socket outlets
- Brushed steel (flat) - 20A double pole switches
- Brushed steel (flat) - 50A double pole switches
- Brushed steel (flat) - blank plates
- Brushed steel (flat) - dimmers
- Brushed steel (flat) - Euro frontplates
- Brushed steel (flat) - lounge plate & back box
- Brushed steel (flat) - shaver socket
- Brushed steel (flat) - telephone & data
- Brushed steel (flat) - TV & satellite
- Brushed steel (flat) - wall switches
- Brushed steel (flat)- fan isolator switches
- sollysta - decorative - polished brass (raised)
- sollysta - decorative - polished brass (flat)
- sollysta - decorative - polished steel (raised)
- sollysta - decorative - polished steel (flat)
- sollysta - grid - white moulded
- sollysta - grid - decorative
- sollysta - metalclad
- sollysta - ip66
- sollysta - part M
- IP55
- IP66
- IP66 isolators
- Floor mounting sockets