IP66 Weatherproof 2G 13A Unswitched Socket WXPS82
EAN-Nr.
3250617260077
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
Overvoltage protectionNo
Configuration
-
Number of modules0
Main electrical features
-
Nominal voltage250 V AC
-
Rated current13 A
Electric current
-
Rated current13 A
Dimensions
-
Depth88.25 mm
-
Height116.5 mm
-
Width146 mm
Cover, door
-
CoverFull cover plate
Power supply
-
Special power supplyNo special power supply
Materials
-
Colourlight grey
-
MaterialPolycarbonate (PC)
-
Surface appearancematt
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeWith screws
-
Installation modefor flush-mounted and hollow-wall mounting ; for screw fastening
Connection
-
Type of connectionscrew
Cable
-
Wiringwith double earth connection
Equipment
-
Number of socket outlets switchable0
Safety
-
IK protection code against mecanical impactssonstige
-
Protection index IPIP66
-
ProtectionEnhanced contact protection
Downloads
More documentation