![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
IP66 10AX 1 Gang Press Bell Switch WXPPS12B
EAN-Nr.
3250617260046
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Depth50 mm
-
Height90 mm
-
Width90 mm
Materials
-
Colourlight grey
Connection
-
Conductor cross-section2 x 4 mm²
Identification
-
Appliance switch typeNo
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for WXPPS12B
Declaration
PDF315 KBEU Declaration of conformity for WXPPS12B
Declaration
PDF209 KBEU Declaration of conformity for WXPPS12B
Declaration
PDF259 KBEU Declaration of conformity for WXPPS12B
Declaration
PDF152 KB -
Product ROHS
Pollutant guidelines for WXPPS12B
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXPPS12B
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation