Systo Frame for mechanism WS450
EAN-Nr.
3250617084505
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.
Technical characteristics
Dimensions
-
Internal depth10.5 mm
-
Height of installed product74 mm
-
Width of installed product70 mm
-
Central hole Ø45 mm
Capacity
-
Number of sockets1
-
Number of modules for WA2
-
Number of gang in horizontal1
-
Number of modules (horizontal)2
-
Number of modules (vertical)2
Materials
-
Colourstone grey
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With mounting frame or gridYes
-
With transparent product label holderNo
Safety
-
Protection index IPIP20
-
Glow wire testaccording to NFC-20455 : 960°C
Identification
-
Rangesysto
Downloads
More documentation