Systo 2x2M Plate horizontal entr.71 White WS402
EAN-Nr.
3250617084024
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Internal depth10 mm
-
Height of installed product80 mm
-
Length151 mm
-
Dimensions (LLxwwxhh)151x80x10
-
Width of installed product151 mm
Capacity
-
Number of sockets2
-
Number of modules for WA4
-
Number of gang in horizontal2
-
Number of modules (horizontal)4
-
Number of modules (vertical)4
Materials
-
Free area for finishing nameblanc névé
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
-
TransparentNo
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With mounting frame or gridYes
-
With transparent product label holderNo
Safety
-
Protection index IPIP20
-
Glow wire testaccording to CEI 695-2-1: 650°C
Identification
-
Rangesysto
Downloads
More documentation