Systo 2M Plate White WS401

EAN-Nr.
3250617084017
Packaging
10 PCEs

This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.


Technical characteristics

Dimensions
  • Internal depth
    10 mm
  • Height of installed product
    80 mm
  • Length
    80 mm
  • Dimensions (LLxwwxhh)
    80x80x10
  • Width of installed product
    80 mm
  • Central hole Ø
    45 mm
Capacity
  • Number of sockets
    1
  • Number of modules for WA
    2
  • Number of gang in horizontal
    1
  • Number of modules (horizontal)
    2
  • Number of modules (vertical)
    2
Materials
  • Free area for finishing name
    blanc névé
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polycarbonate
  • Transparent
    No
Installation, mounting
  • Fixing type
    Clipped
  • Mounting way
    horizontal
Equipment
  • With mounting frame or grid
    Yes
  • With transparent product label holder
    No
Safety
  • Protection index IP
    IP20
  • Glow wire test
    according to NFC-20455 : 960°C
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes