1 Gang Double Pole Switched Socket WMSS81-ME

This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    0
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    26 mm
  • Height
    86 mm
  • Width
    86 mm
Cover, door
  • Cover
    Full cover plate
Power supply
  • Special power supply
    No special power supply
Materials
  • Colour of design line
    white
  • Colour independent of design lines
    white
  • Colour
    white  
  • Type of surface treatment
    untreated
Installation, mounting
  • Fixing type
    With screws
  • Installation mode
    for flush-mounted and hollow-wall mounting, for screw fastening
Connection
  • Type of connection
    screw
Equipment
  • Number of socket outlets switchable
    1
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Standards
  • Approvals
    NFC 61314
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection