FRAME Video Round Aluminum Silver WD2153

EAN-Nr.
3250617037976
Packaging
1 piece

Technical characteristics

Materials
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    Aluminium
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Storage/transport temperature
    5…40 °C
  • Relative humidity (without condensation)
    0…65 %
Identification
  • Main design line
    Accessories
Instructions
  • Special note text
    Designed for design-orientated integration of Video indoor stations.