FRAME Video Round Grey (similar to RAL 7024) WD2117

EAN-Nr.
3250617036764
Packaging
1 piece

Technical characteristics

Materials
  • RAL colour
    RAL 7021 - Black grey
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Storage/transport temperature
    5…40 °C
  • Relative humidity (without condensation)
    0…65 %
Identification
  • Main design line
    Accessories
Instructions
  • Special note text
    Designed for design-orientated integration of Video indoor stations.