![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Gateway KNX-DALI 2 Secure, 2 Outputs, 4 modules TYFS672D
EAN-Nr.
3250610050231
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Number of modules4
Main electrical features
-
Rated operational voltage Ue110 / 240 V
Settings
-
Supported configuration modessystem
Safety
-
Protection index IPIP20
Identification
-
Main design lineKNX
Downloads
-
Product image
-
Product notice
Instruction manuals for TYFS672D
PDF4 MBInstruction manuals for TYFS672D
PDF3 MBInstruction manuals for TYFS672D
PDF364 KBInstruction manuals for TYFS672D
PDF4 MBInstruction manuals for TYFS672D
PDF7 MBInstruction manuals for TYFS672D
PDF366 KBInstruction manuals for TYFS672D
PDF366 KB -
ETS Base
Product-Database ETS for TYFS672D
KNXPROD5 MB -
Product declaration
EU Declaration of conformity for TYFS672D
*
PDF269 KBEU Declaration of conformity for TYFS672D
*
PDF363 KB -
Product environment profile
Product environmental profile for TYFS672D
PDF230 KB -
Product ROHS
Pollutant guidelines for TYFS672D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYFS672D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation