Motion detector IR solar, radio, IP55, surface mounted, white TRE530
EAN-Nr.
3250617573726
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Bus systemKNX
Functions
-
Lockout time10 s
-
Mode of operationµ-processor controlled mode of operation
-
ETS additional functionsETS additional functions: operating mode on/off, push-button, dimming value, brightness display, movement scene loading, no movement scene loading
-
Functioneasy additional functions: +6 scenes, on/off operating mode, scene call-up upon motion/no motion ; reset function (to factory setting)
-
Quicklink functionsquicklink functions: time switching, NO contact push-button
Controls and indicators
-
Operationremote control via quicklink transmitter
-
Button / push-buttonwith configuration button
Connectivity
-
Number of binary inputs1
-
Radio protocolKNX Radio
-
Receiver category2
Dimensions
-
Recommended installation height2.5 m
Frequency
-
Radio transmission frequency868.3 MHz
Power
-
Radio transmission power< 10 mW
Network configuration
-
Networknot dependent on mains power
Measurement
-
Detection MethodPassive Infrared
-
Detection field, semi-oval shaped≈ 16 x 16 m
Reach distance
-
Range, frontal≈ 16 m
-
Range, sideeach ≈ 8 m
Battery
-
Required brightness for storage battery chargingmin. 1000 lx
Cover, door
-
Coverwith cover elements to limit the detection field
Detection
-
Number of detection levels2
-
Detection angle220 °
-
Angle of vertical detection100 °
-
Frontal detecting distance16 m
-
Side detecting distance10 m
Materials
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
LED control
-
LEDwith configuration LED ; with LED detection indicator
Installation, mounting
-
Maximum Mounting Height4 m
-
Installation modefor wall and ceiling mounting, corner installation with adapter
Connection
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
-
Response sensitivity, settable20…100 %
-
Delay time, adjustable≈ 1 s…3 h
-
Programmingtoolless quicklink configuration using buttons and LED display
Scope of delivery
-
Bus connection includedYes
-
Componentwall retaining plate and fastening material included in scope of delivery
Equipment
-
Number of radio channels1
-
Substation inputNo
-
Number of channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
Angle of horizontal detection220 °
-
Slewingvertically slewing and horizontally rotating
Safety
-
Protectionwith crawl-under protection
Use conditions
-
Operating temperature-20…55 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageMotion detector ; KNX radio- sensors
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TRE530
PDF10 MB -
ETS Base
Product-Database ETS for TRE530
Logiciel d'application ETS du TRE530
VD5309 KBProduct-Database ETS for TRE530
Logiciel d'application ETS du TRE530
KNXPROD275 KB -
Application description
Application guides ETS / easy link for TRE530
Description d'application ETS TRE500_501_520_521_510_511_530_531
PDF979 KB -
PEP document
Product environmental profile for TRE530
PDF308 KB
More documentation