![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Power supply 24 V DC TP110
EAN-Nr.
3250615961105
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Voltage
-
Input voltage230 V
Dimensions
-
Dimensions (LLxwwxhh)50 x 48 x 24 mm
Cable
-
Cable length output200 mm
-
Cable length input150 mm
Standards
-
European directive WEEEconcerned
Safety
-
Protection classisol.class II
Instructions
-
Guarantee2 years