![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Connected home controller Coviva TKP100A
EAN-Nr.
3250615919816
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Configuration
-
Number of modules0
Controls and indicators
-
With LED indicationNo
Connectivity
-
ProtocolUIP
-
Communication Protocolsonstige
-
Radio protocolKNX Radio
-
Receiver category2
Voltage
-
Operating voltage5 V DC
-
Operating voltage over bus30 V DC
Dimensions
-
Depth26.5 mm
-
Height203 mm
-
Width77 mm
Frequency
-
Radio transmission/reception frequency433.4 / 868.3 MHz
Power
-
Radio transmission power< 25 mW
Power supply
-
Operating voltage via power supply230 V DC
Materials
-
Colour independent of design linespolar white
-
Surface appearancematt
Connection
-
Number of radio channel outputsmax. 512
Scope of delivery
-
Scope of deliverywith RJ45 connecting cable Cat.5e shielded and power supply
Equipment
-
Number of radio channel inputsmax. 512
-
Demounting protectionNo
-
Radio interfaceYes
-
IR interfaceNo
-
Transmitter duty cycle1 %
-
UpdateableYes
-
VisualizationYes
-
Web-ServerYes
Safety
-
Protection index IPIP30
-
Protection classisol.class II
Use conditions
-
Operating temperature0…40 °C
-
Storage/transport temperature-25…70 °C
-
Relative humidity (without condensation)93 %
Instructions
-
Information textApp for IOS as of version 7.1 and for Android as version 4.1 can be downloaded free of charge from the corresponding app store. ; Electrical engineers and customers need a myHager account for commissioning, configuration and administration. ; Compatible to Netatmo weather station.
Downloads
-
Product image
-
Product notice
Instruction manuals for TKP100A
Manual for TKP100A - Coviva (GB-FR-DE-IT-SE-NL-ES-PT-TR, 2016-12)
PDF10 MBInstruction manuals for TKP100A
PDF13 MBInstruction manuals for TKP100A
Manual for coviva (EN, 2019-07)
PDF14 MBInstruction manuals for TKP100A
Manual for TKP100A -COVIVA (EN, FR, DE, 2018-07)
PDF2 MBInstruction manuals for TKP100A
User manual for coviva (EN, 2019-07)
PDF9 MB -
Product attachment
Product Attachment for TKP100A
List of compatible devices for TKP100A
PDF616 KB -
User guides
End User quick guides for TKP100A
Manual for TKP100A -COVIVA (EN, FR, DE, IT, E, NL, ES, PT, TR, 2018-07)
PDF3 MB -
Product environment profile
Product environmental profile for TKP100A
PDF410 KB
More documentation