SPD 1P pluggable 40kA class 2 with end of life indicator SPN140C
EAN-Nr.
3250615660282
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of pole1 P
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE15 kA
Voltage
-
Maximum continuous operating voltage Uc440 V
-
Voltage protection level Up according to IEC61643-12 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE40 kA
Dimensions
-
Width of installed product18 mm
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor25mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…55 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for SPN140C
SPN115D/R, SPN140D/R, SPN140C, SPN165R
PDF820 KB -
Declaration of conformity
EU Declaration of conformity for SPN140C
Declaration
PDF571 KB -
RoHS report
Pollutant guidelines for SPN140C
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SPN140C
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation