Housing size 1 surface-mounted for door station stainless steel one REW211X
EAN-Nr.
3599430011337
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Material thickness2 mm
-
Dimensions surface-mounted housing (W x H x D)139.5 x 248.3 x 28.5 mm
Materials
-
Colour of design lineblack
-
Colourblack
-
Material / workmanshipaluminium/zinc die-cast powder-coated
-
MaterialAluminium
-
Surface appearancematt
Installation, mounting
-
Entriescable entry on the back
Identification
-
Main design lineOne