Housing size 1 flush-mounted for door station stainless steel one REW111X
EAN-Nr.
3599430011269
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Dimensions flush-mounted housing (W x H x D)92 x 218 x 47 mm
-
Material thickness housing flush-mounted0.8 mm
Materials
-
Colour independent of design linesStainless steel
-
ColourStainless steel
-
Material / workmanshipmetal natural
-
Materialstainless steel
Installation, mounting
-
Entriescut-outs for cable entry at the side, rear, top and bottom
-
Installation modewith extendible wall anchors
Scope of delivery
-
Componentwith fastening elements and nuts
Identification
-
Main design lineAccessories
-
Secondary design line(s)ONE