Indoor station Audio handset wall mounted 2wires white polar shiny ELCOM.FON REK241X
EAN-Nr.
3599430028977
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Security functionsSpecial functions lockable via menu ; privacy function
-
Special functionsinternal call FF / FE ; - Parallel call to call push-button intercom device address 0
-
System functionsacoustic and optical call signalling ; Storey call forwarding ; Concierge call ; parallel operation of up to 3 indoor stations ; automatic display switch off after 3 minutes
Configuration
-
Configurationdevice configuration via operation buttons
Controls and indicators
-
Number of function keys4
Voltage
-
Operating voltage over bus24 V DC
Electric current
-
Current consumption (operation)≤ 180 mA
-
Bus current consumption (idle)9 mA
Dimensions
-
Dimensions without frame (W x H x D)93 x 74.3 x 16 mm
Resistance
-
Terminator (terminating resistor), can be clamped100 Ω
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Installation, mounting
-
For surface-mounting on a flat surface or on a wall boxaccording to DIN 49073
-
Installation modefor vertical mounting, screw fastening via supporting plate
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
-
Audio settingsannouncement volume for hearing and speaking adjustable
-
Calling settingsfull duplex handset mode
Equipment
-
Ring tone volume (signal)according to DIN EN 50486
-
Ring tone volumemax. 78 dB at a distance of 0.5 m
-
Call volume (hands-free)max. 65 dBA
Use
-
Ring tone melody16 ring tone melodies ; door call, storey call or internal call assignment ; shut-off button for ring tone, with status LED
-
System technology2-wire
Safety
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature5…45 °C
-
Storage/transport temperature-20…60 °C (storage at > 45°C reduces the service life)
-
Relative humidity (without condensation)0…65 %
Downloads
-
Product image
-
Product ROHS
Pollutant guidelines for REK241X
REACH-declaration 2023-10-20 (english)
PDF33 KB -
Product environment profile
Product environmental profile for REK241X
PDF399 KB
More documentation