4 Pin Plug Red P64AX/R
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.
Technical characteristics
Architecture
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue207 / 230 / 253 V
Electric current
-
Rated current6 A
Connection
-
Terminal capacity - plug1 x 1 mm²
Equipment
-
Contact MaterialPhosphor Bronze
-
Number of terminations -plugs4
Use
-
Mechanical Load5 Kg maximum
Safety
-
InflammabilityUL 94 V0
Identification
-
Application, usageLight control
-
Main design lineKLIK
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for P64AX/R
Declaration
PDF155 KBEU Declaration of conformity for P64AX/R
Declaration
PDF266 KBEU Declaration of conformity for P64AX/R
Declaration
PDF197 KBEU Declaration of conformity for P64AX/R
Declaration
PDF259 KBEU Declaration of conformity for P64AX/R
Declaration
PDF203 KBEU Declaration of conformity for P64AX/R
Declaration
PDF240 KBEU Declaration of conformity for P64AX/R
Declaration
PDF160 KB
More documentation