MCB 4P 10kA D-63A 4M • NDN463A | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • MCBs
  • MCBs NCN, NBN, NDN
  • 4 pole, NDN, Curve D, 10 000 A / 15 kA
  • NDN463A

MCB 4P 10kA D-63A 4M

NDN463A

  • MCBs

MCB 4P 10kA D-63A 4M NDN463A

EAN-Nr.
3250614619458
Packaging
3 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes.


  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Curve
    D
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    4
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    440 V
  • Rated impulse withstand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Electric current
  • Rated current
    63 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    10 / 14.4 In
  • min/maxi threshold value of the DC magnetic operation
    15 / 30 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Rating current -10°C according to IEC 60947
    83.72 A
  • Rating current -15°C according to IEC 60947
    85.22 A
  • Rating current -20°C according to IEC 60947
    86.7 A
  • Rating current -25°C according to IEC 60947
    88.15 A
  • Rating current -5°C according to IEC 60947
    82.2 A
  • Rating current 0°C according to IEC 60947
    80.64 A
  • Rating current 10°C according to IEC 60947
    77.43 A
  • Rating current 15°C according to IEC 60947
    75.78 A
  • Rating current 20°C according to IEC 60947
    74.09 A
  • Rating current 25°C according to IEC 60947
    72.36 A
  • Rating current 30°C according to IEC 60947
    70.59 A
  • Rating current 35°C according to IEC 60947
    68.77 A
  • Rating current 40°C according to IEC 60947
    66.9 A
  • Rating current 45°C according to IEC 60947
    64.98 A
  • Rating current 5°C according to IEC 60947
    79.05 A
  • Rating current 50°C according to IEC 60947
    63 A
  • Rating current 55°C according to IEC 60947
    60.26 A
  • Rating current 60°C according to IEC 60947
    57.38 A
  • Rating current 65°C according to IEC 60947
    54.35 A
  • Rating current 70°C according to IEC 60947
    51.14 A
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    15 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    15 kA
  • Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1
    10 kA
  • Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
    15 kA
Electric current / temperature
  • Rating current -25°C
    78.67 A
  • Rating current -20°C
    77.38 A
  • Rating current -15°C
    76.06 A
  • Rating current -10°C
    74.72 A
  • Rating current -5°C
    73.36 A
  • Rating current 0°C
    71.97 A
  • Rating current 5°C
    70.56 A
  • Rating current 10°C
    69.11 A
  • Rating current 25°C
    64.58 A
  • Rating current 30°C
    63 A
  • Rating current 35°C
    60.96 A
  • Rating current 40°C
    58.86 A
  • Rating current 45°C
    56.68 A
  • Rating current 50°C
    54.4 A
  • Rating current 55°C
    52.03 A
  • Rating current 60°C
    49.55 A
  • Rating current 65°C
    46.94 A
  • Rating current 70°C
    44.17 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1.1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    13 W
  • Total power loss under IN
    25.7 W
  • Power loss per pole at In
    6.62 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 25 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 35 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 25 mm²
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 60898-1 ; AS/NZS 60898-1
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C
temperatur
  • Temperature of calibration
    30 °C

Downloads

  • Product image

    Image NDN463A  | Hager

    Product Image NDN463A

  • Product data sheet

    Image Product data sheets for NDN463A  | Hager

    Product data sheets for NDN463A

    UK_PD_TDS_TransformerMotorprotection.pdf

    PDF
    204 KB
  • Product licence

    Image Product licence for NDN463A  | Hager

    Product licence for NDN463A

    Licence for UNITED_KINGDOM

    PDF
    243 KB
    Image Product licence for NDN463A  | Hager

    Product licence for NDN463A

    Licence for ITALY

    PDF
    519 KB
  • Declaration of conformity

    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    Declaration

    PDF
    710 KB
    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    UKCA Declaration of Conformity

    PDF
    653 KB
    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    Declaration

    PDF
    689 KB
    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    EU Declaration of Conformity

    PDF
    650 KB
    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    Declaration

    PDF
    786 KB
    Image EU Declaration of conformity for NDN463A  | Hager

    EU Declaration of conformity for NDN463A

    Declaration

    PDF
    716 KB
  • PEP document

    Image Product environmental profile for NDN463A  | Hager

    Product environmental profile for NDN463A

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for NDN463A  | Hager

    Product environmental profile for NDN463A

    PDF
    432 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    5
  • 1
    NDN404A - MCB 4P 10kA D-4A 4M
    NDN404A
    MCB 4P 10kA D-4A 4M
  • 2
    NDN406A - MCB 4P 10kA D-6A 4M
    NDN406A
    MCB 4P 10kA D-6A 4M
  • 3
    NDN410A - MCB 4P 10kA D-10A 4M
    NDN410A
    MCB 4P 10kA D-10A 4M
  • 4
    NDN416A - MCB 4P 10kA D-16A 4M
    NDN416A
    MCB 4P 10kA D-16A 4M
  • 5
    NDN420A - MCB 4P 10kA D-20A 4M
    NDN420A
    MCB 4P 10kA D-20A 4M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group