MCB 1P 10kA D-4A 1M • NDN104A | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Energy distribution
          • Modular Protection devices
          • MCBs
          • MCBs NCN, NBN, NDN
          • 1 pole, NDN, Curve D, 10 000 A / 15 kA
          • NDN104A
          Image  NDN104A of the product Hager | Hager
          Image  NDN104A of the product Hager | Hager
          Image  NDN104A of the product Hager | Hager

          MCB 1P 10kA D-4A 1M

          NDN104A

          Image  NDN104A of the product Hager | Hager
          Image  NDN104A of the product Hager | Hager
          Image  NDN104A of the product Hager | Hager
          • MCBs

          MCB 1P 10kA D-4A 1M NDN104A

          EAN-Nr.
          3250614618901
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes.


          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Architecture
          • Neutral position
            without neutral
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            D
          Functions
          • Concurrently switching N-neutral
            No
          Configuration
          • Number of modules
            1
          Connectivity
          • Top connection alignement for modular devices
            Aligned terminal
          • Bottom connection alignement for modular devices
            Aligned terminal
          Main electrical features
          • Rated short circuit breaking capacity Icn AC according IEC60898-1
            10 kA
          • Rated operational voltage Ue
            240 / 415 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insulation voltage
            500 V
          • Max operating voltage
            440 V
          • Rated impulse withstand voltage
            6000 V
          • Minimum threshold voltage (Ue min)
            12 V
          Electric current
          • Rated current
            4 A
          • Rated service breaking capacity Ics AC according IEC 60898-1
            7.5 kA
          • min/maxi threshold value of the AC thermal operation
            1.13 / 1.45 In
          • Magnetic regulating currrent
            10 / 14.4 In
          • min/maxi threshold value of the DC magnetic operation
            15 / 30 In
          • min/maxi threshold value of the DC thermal operation
            1.13 / 1.45 In
          • Rating current -10°C according to IEC 60947
            5.63 A
          • Rating current -15°C according to IEC 60947
            5.75 A
          • Rating current -20°C according to IEC 60947
            5.86 A
          • Rating current -25°C according to IEC 60947
            5.97 A
          • Rating current -5°C according to IEC 60947
            5.52 A
          • Rating current 0°C according to IEC 60947
            5.4 A
          • Rating current 10°C according to IEC 60947
            5.15 A
          • Rating current 15°C according to IEC 60947
            5.02 A
          • Rating current 20°C according to IEC 60947
            4.89 A
          • Rating current 25°C according to IEC 60947
            4.75 A
          • Rating current 30°C according to IEC 60947
            4.61 A
          • Rating current 35°C according to IEC 60947
            4.46 A
          • Rating current 40°C according to IEC 60947
            4.32 A
          • Rating current 45°C according to IEC 60947
            4.16 A
          • Rating current 5°C according to IEC 60947
            5.27 A
          • Rating current 50°C according to IEC 60947
            4 A
          • Rating current 55°C according to IEC 60947
            3.83 A
          • Rating current 60°C according to IEC 60947
            3.66 A
          • Rating current 65°C according to IEC 60947
            3.47 A
          • Rating current 70°C according to IEC 60947
            3.28 A
          • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
            10 kA
          • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
            15 kA
          • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
            15 kA
          • Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1
            10 kA
          • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
            15 kA
          Electric current / temperature
          • Rating current -25°C
            5.18 A
          • Rating current -20°C
            5.09 A
          • Rating current -15°C
            4.99 A
          • Rating current -10°C
            4.89 A
          • Rating current -5°C
            4.79 A
          • Rating current 0°C
            4.68 A
          • Rating current 5°C
            4.58 A
          • Rating current 10°C
            4.47 A
          • Rating current 25°C
            4.12 A
          • Rating current 30°C
            4 A
          • Rating current 35°C
            3.87 A
          • Rating current 40°C
            3.74 A
          • Rating current 45°C
            3.61 A
          • Rating current 50°C
            3.47 A
          • Rating current 55°C
            3.33 A
          • Rating current 60°C
            3.17 A
          • Rating current 65°C
            3.01 A
          • Rating current 70°C
            2.85 A
          Current correction factors
          • Correction factor of rating current for 2 devices placed side-by-side
            1
          • Correction factor of rating current for 3 devices placed side-by-side
            0.95
          • Correction factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correction factor of rating current for 6 devices placed side-by-side
            0.85
          • Correction factor of magnetic tripping with 100 Hz
            1.1
          • Correction factor of magnetic tripping with 200 Hz
            1.2
          • Correction factor of magnetic tripping with 400 Hz
            1.5
          • Correction factor of magnetic tripping with 60 Hz
            1.1
          Dimensions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Maximum power loss per pole according to the product standard
            3 W
          • Total power loss under IN
            2.62 W
          • Power loss per pole at In
            2.62 W
          Endurance
          • Electric endurance in number of cycles
            4000
          • Number of mechanical operations
            20000
          Installation, mounting
          • Type of top connection for modular devices
            with screw
          • Tightening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connection for modular devices
            BIconnect
          • Top removability for modular devices
            Yes
          • Bottom removability for modular devices
            Yes
          • Suitable for flush-mounting
            Yes
          Connection
          • Connection cross-section at output with screw, for flexible conductor
            1 / 25 mm²
          • Connection cross-section at output with screw, for massive conductor
            1 / 35 mm²
          • Connection cross-section for rigid conductor, upstream terminals with screws
            1 / 35 mm²
          • Connection cross-section of the access with screws, with flexible conductor
            1 / 25 mm²
          • Downstream cage clamp delivery status
            opened
          • Upstream cage clamp delivery status
            opened
          Equipment
          • Can be accessorized
            Yes
          Standards
          • Standard text
            EN 60898-1
          • European directive WEEE
            concerned
          Use conditions
          • Operating temperature
            -25…70 °C
          • Degree of pollution according to IEC 60664 / IEC 60947-2
            2
          • Altitude
            2000 m
          • Storage/transport temperature
            -25…80 °C
          temperatur
          • Temperature of calibration
            30 °C

          Downloads

          • Product image

            Image NDN104A  | Hager

            Product Image NDN104A

          • Product data sheet

            Image Product data sheets for NDN104A  | Hager

            Product data sheets for NDN104A

            UK_PD_TDS_TransformerMotorprotection.pdf

            PDF
            204 KB
          • Product licence

            Image Product licence for NDN104A  | Hager

            Product licence for NDN104A

            Licence for UNITED_KINGDOM

            PDF
            243 KB
            Image Product licence for NDN104A  | Hager

            Product licence for NDN104A

            Licence for ITALY

            PDF
            519 KB
          • Declaration of conformity

            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            Declaration

            PDF
            710 KB
            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            UKCA Declaration of Conformity

            PDF
            653 KB
            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            Declaration

            PDF
            689 KB
            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            EU Declaration of Conformity

            PDF
            650 KB
            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            Declaration

            PDF
            786 KB
            Image EU Declaration of conformity for NDN104A  | Hager

            EU Declaration of conformity for NDN104A

            Declaration

            PDF
            716 KB
          • PEP document

            Image Product environmental profile for NDN104A  | Hager

            Product environmental profile for NDN104A

            PDF
            432 KB
          More documentation

          Optional accessories

          See more

          Discover our other products of this range

            5
          • 1
            NDN101A - MCB 1P 10kA D-1A 1M
            NDN101A
            MCB 1P 10kA D-1A 1M
          • 2
            NDN102A - MCB 1P 10kA D-2A 1M
            NDN102A
            MCB 1P 10kA D-2A 1M
          • 3
            NDN103A - MCB 1P 10kA D-3A 1M
            NDN103A
            MCB 1P 10kA D-3A 1M
          • 4
            NDN110A - MCB 1P 10kA/15kA D-10A 1M
            NDN110A
            MCB 1P 10kA/15kA D-10A 1M
          • 5
            NDN116A - MCB 1P 10kA/15kA D-16A 1M
            NDN116A
            MCB 1P 10kA/15kA D-16A 1M

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group