MCB 2P 10kA C-3A 2M • NCN203A | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Energy distribution
          • Modular Protection devices
          • MCBs
          • MCBs NCN, NBN, NDN
          • 2 pole, NCN, Curve C, 10 000 A / 15 kA
          • NCN203A
          Image  NCN203A of the product Hager | Hager
          Image  NCN203A of the product Hager | Hager

          MCB 2P 10kA C-3A 2M

          NCN203A

          Image  NCN203A of the product Hager | Hager
          Image  NCN203A of the product Hager | Hager
          • MCBs

          MCB 2P 10kA C-3A 2M NCN203A

          EAN-Nr.
          3250614615627
          Packaging
          6 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Architecture
          • Neutral position
            without neutral
          • Number of protected poles
            2
          • Number of poles
            2 P
          • Type of pole
            2 P
          • Curve
            C
          Functions
          • Concurrently switching N-neutral
            No
          Configuration
          • Number of modules
            2
          Connectivity
          • Top connection alignement for modular devices
            Aligned terminal
          • Bottom connection alignement for modular devices
            Aligned terminal
          Main electrical features
          • Rated short circuit breaking capacity Icn AC according IEC60898-1
            10 kA
          • Rated operational voltage Ue
            415 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insulation voltage
            500 V
          • Max operating voltage
            440 V
          • Rated impulse withstand voltage
            6000 V
          • Minimum threshold voltage (Ue min)
            12 V
          Electric current
          • Rated current
            3 A
          • Rated service breaking capacity Ics AC according IEC 60898-1
            7.5 kA
          • min/maxi threshold value of the AC thermal operation
            1.13 / 1.45 In
          • Magnetic regulating currrent
            5 / 10 In
          • min/maxi threshold value of the DC magnetic operation
            7 / 15 In
          • min/maxi threshold value of the DC thermal operation
            1.13 / 1.45 In
          • Rating current -10°C according to IEC 60947
            4 A
          • Rating current -15°C according to IEC 60947
            4.07 A
          • Rating current -20°C according to IEC 60947
            4.15 A
          • Rating current -25°C according to IEC 60947
            4.22 A
          • Rating current -5°C according to IEC 60947
            3.93 A
          • Rating current 0°C according to IEC 60947
            3.85 A
          • Rating current 10°C according to IEC 60947
            3.7 A
          • Rating current 15°C according to IEC 60947
            3.62 A
          • Rating current 20°C according to IEC 60947
            3.54 A
          • Rating current 25°C according to IEC 60947
            3.45 A
          • Rating current 30°C according to IEC 60947
            3.37 A
          • Rating current 35°C according to IEC 60947
            3.28 A
          • Rating current 40°C according to IEC 60947
            3.19 A
          • Rating current 45°C according to IEC 60947
            3.1 A
          • Rating current 5°C according to IEC 60947
            3.78 A
          • Rating current 50°C according to IEC 60947
            3 A
          • Rating current 55°C according to IEC 60947
            2.9 A
          • Rating current 60°C according to IEC 60947
            2.8 A
          • Rating current 65°C according to IEC 60947
            2.69 A
          • Rating current 70°C according to IEC 60947
            2.58 A
          • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
            10 kA
          • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
            10 kA
          • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
            30 kA
          • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
            30 kA
          • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
            15 kA
          • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
            15 kA
          • Rated short circuit breaking capacity Icn under 240V AC according IEC 60898-1
            10 kA
          • Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-1
            10 kA
          • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
            30 kA
          • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
            15 kA
          Electric current / temperature
          • Rating current -25°C
            3.76 A
          • Rating current -20°C
            3.69 A
          • Rating current -15°C
            3.63 A
          • Rating current -10°C
            3.57 A
          • Rating current -5°C
            3.5 A
          • Rating current 0°C
            3.44 A
          • Rating current 5°C
            3.38 A
          • Rating current 10°C
            3.32 A
          • Rating current 25°C
            3.15 A
          • Rating current 30°C
            3 A
          • Rating current 35°C
            2.97 A
          • Rating current 40°C
            2.93 A
          • Rating current 45°C
            2.91 A
          • Rating current 50°C
            2.87 A
          • Rating current 55°C
            2.86 A
          • Rating current 60°C
            2.85 A
          • Rating current 65°C
            2.84 A
          • Rating current 70°C
            2.83 A
          Current correction factors
          • Correction factor of rating current for 2 devices placed side-by-side
            1
          • Correction factor of rating current for 3 devices placed side-by-side
            0.95
          • Correction factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correction factor of rating current for 6 devices placed side-by-side
            0.85
          • Correction factor of magnetic tripping with 100 Hz
            1.1
          • Correction factor of magnetic tripping with 200 Hz
            1.2
          • Correction factor of magnetic tripping with 400 Hz
            1.5
          • Correction factor of magnetic tripping with 60 Hz
            1.1
          Dimensions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            35 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Maximum power loss per pole according to the product standard
            3 W
          • Total power loss under IN
            4.41 W
          • Power loss per pole at In
            2.22 W
          Endurance
          • Electric endurance in number of cycles
            4000
          • Number of mechanical operations
            20000
          Installation, mounting
          • Type of top connection for modular devices
            with screw
          • Tightening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connection for modular devices
            BIconnect
          • Top removability for modular devices
            Yes
          • Bottom removability for modular devices
            Yes
          • Suitable for flush-mounting
            Yes
          Connection
          • Connection cross-section at output with screw, for flexible conductor
            1 / 25 mm²
          • Connection cross-section at output with screw, for massive conductor
            1 / 35 mm²
          • Connection cross-section for rigid conductor, upstream terminals with screws
            1 / 35 mm²
          • Connection cross-section of the access with screws, with flexible conductor
            1 / 25 mm²
          • Downstream cage clamp delivery status
            opened
          • Upstream cage clamp delivery status
            opened
          Equipment
          • Can be accessorized
            Yes
          Standards
          • Standard text
            EN 60898-1 ; AS/NZS 60898-1
          • European directive WEEE
            concerned
          Use conditions
          • Operating temperature
            -25…70 °C
          • Degree of pollution according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limitation I²t
            3
          • Altitude
            2000 m
          • Storage/transport temperature
            -25…80 °C
          temperatur
          • Temperature of calibration
            30 °C

          Downloads

          • Product image

            Image NCN203A  | Hager

            Product Image NCN203A

          • Product data sheet

            Image Product data sheets for NCN203A  | Hager

            Product data sheets for NCN203A

            UK_PD_TDS_TransformerMotorprotection.pdf

            PDF
            204 KB
          • Product licence

            Image Product licence for NCN203A  | Hager

            Product licence for NCN203A

            Licence for UNITED_KINGDOM

            PDF
            243 KB
            Image Product licence for NCN203A  | Hager

            Product licence for NCN203A

            Licence for ITALY

            PDF
            525 KB
          • Declaration of conformity

            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            Declaration

            PDF
            710 KB
            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            UKCA Declaration of Conformity

            PDF
            653 KB
            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            Declaration

            PDF
            689 KB
            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            EU Declaration of Conformity

            PDF
            650 KB
            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            Declaration

            PDF
            786 KB
            Image EU Declaration of conformity for NCN203A  | Hager

            EU Declaration of conformity for NCN203A

            Declaration

            PDF
            716 KB
          • PEP document

            Image Product environmental profile for NCN203A  | Hager

            Product environmental profile for NCN203A

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for NCN203A  | Hager

            Product environmental profile for NCN203A

            PDF
            432 KB
          More documentation

          Optional accessories

          See more

          Discover our other products of this range

            5
          • 1
            NCN200A - MCB 2P 10kA C-0.5A 2M
            NCN200A
            MCB 2P 10kA C-0.5A 2M
          • 2
            NCN201A - MCB 2P 10kA C-1A 2M
            NCN201A
            MCB 2P 10kA C-1A 2M
          • 3
            NCN202A - MCB 2P 10kA/15kA C-2A 2M
            NCN202A
            MCB 2P 10kA/15kA C-2A 2M
          • 4
            NCN204A - MCB 2P 10kA C-4A 2M
            NCN204A
            MCB 2P 10kA C-4A 2M
          • 5
            NCN206A - MCB 2P 10kA C-6A 2M
            NCN206A
            MCB 2P 10kA C-6A 2M

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group