
MCB 3P 3kA C-20A 3M MW320
EAN-Nr.
3250614533204
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.
Technical characteristics
Architecture
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-13 kA
-
Rated operational voltage Ue230 / 400 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated current20 A
-
Rated service breaking capacity Ics AC according IEC 60898-13 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
min/maxi threshold value of the DC magnetic operation7 / 15 In
-
min/maxi threshold value of the DC thermal operation1.13 / 1.45 In
-
Breaking capacity on 1 pole for IT 400V NF 60947-23 kA
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-13 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-24.5 kA
Electric current / temperature
-
Rating current -25°C24.6 A
-
Rating current -20°C24.3 A
-
Rating current -15°C23.9 A
-
Rating current -10°C23.5 A
-
Rating current -5°C23.1 A
-
Rating current 0°C22.7 A
-
Rating current 5°C22.2 A
-
Rating current 10°C21.8 A
-
Rating current 15°C21.4 A
-
Rating current 20°C20.9 A
-
Rating current 25°C20.5 A
-
Rating current 30°C20 A
-
Rating current 35°C19.5 A
-
Rating current 40°C19 A
-
Rating current 45°C18.5 A
-
Rating current 50°C18 A
-
Rating current 55°C17.5 A
-
Rating current 60°C16.9 A
-
Rating current 65°C16.4 A
-
Rating current 70°C15.9 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN8.7 W
-
Power loss per pole at In2.93 W
Endurance
-
Electric endurance in number of cycles4000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor1 / 25mm²
-
Connection cross-sect. rigid cable1 / 35mm²
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 25 mm²
-
Type of connectionwith screw
Standards
-
Standard textEN 60898-1
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-25…80 °C
Identification
-
Aesthetic for B.G. Protection devicesFD
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for MW320
Declaration
PDF579 KBEU Declaration of conformity for MW320
EU Declaration of Conformity
PDF519 KBEU Declaration of conformity for MW320
Declaration
PDF339 KB -
PEP document
Product environmental profile for MW320
PEP - MCB 1P 6kA B-16A, 1 module (english)
PDF9 MBProduct environmental profile for MW320
PDF241 KBProduct environmental profile for MW320
PEP_Hager_MC116A_EN_13072011
PDF58 KB -
RoHS report
Pollutant guidelines for MW320
REACH declaration MW320 (english)
PDF32 KBPollutant guidelines for MW320
RoHS declaration MW320 (english)
PDF32 KB
More documentation