MCB 2P 6kA C-32A 2M • MCN232 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • MCBs
  • MCBs onekonekt MCN
  • 2 pole, MCN, Curve C, 6000A
  • MCN232

MCB 2P 6kA C-32A 2M

MCN232

  • MCBs

MCB 2P 6kA C-32A 2M MCN232

EAN-Nr.
3250614311338
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    2
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated current
    32 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    41.8 A
  • Rating current -20°C
    41 A
  • Rating current -15°C
    40.2 A
  • Rating current -10°C
    39.6 A
  • Rating current -5°C
    38.5 A
  • Rating current 0°C
    37.7 A
  • Rating current 5°C
    36.9 A
  • Rating current 10°C
    36.1 A
  • Rating current 15°C
    35.2 A
  • Rating current 20°C
    34.4 A
  • Rating current 25°C
    33.6 A
  • Rating current 30°C
    32 A
  • Rating current 35°C
    32 A
  • Rating current 40°C
    31.1 A
  • Rating current 45°C
    30.3 A
  • Rating current 50°C
    30 A
  • Rating current 55°C
    28.7 A
  • Rating current 60°C
    27.8 A
  • Rating current 65°C
    27 A
  • Rating current 70°C
    26.2 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.8
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.7
  • Correction factor of rating current for 6 devices placed side-by-side
    0.6
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    84.6 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    8.99 W
  • Power loss per pole at In
    5.06 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-sect. flexible conductor
    1 / 25mm²
  • Connection cross-sect. rigid cable
    1 / 35mm²
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
  • Type of connection
    with screw
Equipment
  • Quick connect
    no
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 60898-1
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…80 °C
Identification
  • Aesthetic for B.G. Protection devices
    PD

Downloads

  • Product image

    Image MCN232  | Hager

    Product Image MCN232

  • Declaration of conformity

    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    EU Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    Declaration

    PDF
    468 KB
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    UKCA Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    Declaration

    PDF
    305 KB
    Image EU Declaration of conformity for MCN232  | Hager

    EU Declaration of conformity for MCN232

    Declaration

    PDF
    535 KB
  • PEP document

    Image Product environmental profile for MCN232  | Hager

    Product environmental profile for MCN232

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MCN232  | Hager

    Product environmental profile for MCN232

    PEP_Hager_MCN116_EN_1772013

    PDF
    365 KB
    Image Product environmental profile for MCN232  | Hager

    Product environmental profile for MCN232

    PDF
    377 KB
  • RoHS report

    Image Pollutant guidelines for MCN232  | Hager

    Pollutant guidelines for MCN232

    RoHS declaration MCN232 (english)

    PDF
    32 KB
    Image Pollutant guidelines for MCN232  | Hager

    Pollutant guidelines for MCN232

    REACH declaration MCN232 (english)

    PDF
    33 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    5
  • 1
    MCN200 - MCB 2P 6kA C-0.5A 2M
    MCN200
    MCB 2P 6kA C-0.5A 2M
  • 2
    MCN201 - MCB 2P 6kA C-1A 2M
    MCN201
    MCB 2P 6kA C-1A 2M
  • 3
    MCN202 - MCB 2P 6kA C-2A 2M
    MCN202
    MCB 2P 6kA C-2A 2M
  • 4
    MCN204 - MCB 2P 6kA C-4A 2M
    MCN204
    MCB 2P 6kA C-4A 2M
  • 5
    MCN206 - MCB 2P 6kA C-6A 2M
    MCN206
    MCB 2P 6kA C-6A 2M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group