MCB 2P 6kA C-20A 2M • MC220A | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
  • See all the categories
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • MCBs
  • MCBs MC, MB, 6kA
  • 2 pole, MC, Curve C, 6kA
  • MC220A
Image  MC220A of the product Hager | Hager
Image  MC220A of the product Hager | Hager

MCB 2P 6kA C-20A 2M

MC220A

Image  MC220A of the product Hager | Hager
Image  MC220A of the product Hager | Hager
  • MCBs

MCB 2P 6kA C-20A 2M MC220A

EAN-Nr.
3250614337345
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    2
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated current
    20 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    6 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    6 kA
Electric current / temperature
  • Rating current -25°C
    28.03 A
  • Rating current -20°C
    27.39 A
  • Rating current -15°C
    26.74 A
  • Rating current -10°C
    26.41 A
  • Rating current -5°C
    25.45 A
  • Rating current 0°C
    24.81 A
  • Rating current 5°C
    24.17 A
  • Rating current 10°C
    23.52 A
  • Rating current 15°C
    22.88 A
  • Rating current 20°C
    22.23 A
  • Rating current 25°C
    21.59 A
  • Rating current 30°C
    20 A
  • Rating current 35°C
    20.3 A
  • Rating current 40°C
    19.66 A
  • Rating current 45°C
    19.01 A
  • Rating current 50°C
    19 A
  • Rating current 55°C
    17.73 A
  • Rating current 60°C
    17.08 A
  • Rating current 65°C
    16.44 A
  • Rating current 70°C
    15.79 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    4.35 W
  • Power loss per pole at In
    2.18 W
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of Bottom Connection for modular devices
    BIconnect
Connection
  • Connection cross-sect. flexible conductor
    1 / 25mm²
  • Connection cross-sect. rigid cable
    1 / 35mm²
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
  • Type of connection
    with screw
Standards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…80 °C
Identification
  • Aesthetic for B.G. Protection devices
    FD

Downloads

  • Product image

    Image MC220A  | Hager

    Product Image MC220A

  • Product certificate

    Image Certificates for MC220A  | Hager

    Certificates for MC220A

    Certyfikat Zgodności BBJ-SEP

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    Declaration

    PDF
    753 KB
    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    MCB

    PDF
    773 KB
    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    EU Declaration of Conformity

    PDF
    0
    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    Declaration

    PDF
    468 KB
    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    MCB

    PDF
    716 KB
    Image EU Declaration of conformity for MC220A  | Hager

    EU Declaration of conformity for MC220A

    UKCA Declaration of Conformity

    PDF
    0
  • PEP document

    Image Product environmental profile for MC220A  | Hager

    Product environmental profile for MC220A

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
    Image Product environmental profile for MC220A  | Hager

    Product environmental profile for MC220A

    PDF
    241 KB
    Image Product environmental profile for MC220A  | Hager

    Product environmental profile for MC220A

    PEP_Hager_MC116A_EN_13072011

    PDF
    58 KB
  • RoHS report

    Image Pollutant guidelines for MC220A  | Hager

    Pollutant guidelines for MC220A

    RoHS declaration MC220A (english)

    PDF
    103 KB
    Image Pollutant guidelines for MC220A  | Hager

    Pollutant guidelines for MC220A

    REACH declaration MC220A (english)

    PDF
    32 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    5
  • 1
    MC200A - MCB 2P 6kA C-0.5A 2M
    MC200A
    MCB 2P 6kA C-0.5A 2M
  • 2
    MC201A - MCB 2P 6kA C-1A 2M
    MC201A
    MCB 2P 6kA C-1A 2M
  • 3
    MC202A - MCB 2P 6kA C-2A 2M
    MC202A
    MCB 2P 6kA C-2A 2M
  • 4
    MC203A - MCB 2P 6kA C-3A 2M
    MC203A
    MCB 2P 6kA C-3A 2M
  • 5
    MC204A - MCB 2P 6kA C-4A 2M
    MC204A
    MCB 2P 6kA C-4A 2M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group