![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Hinge set 120° for module door >3 module units 1-door M-SCHMT
EAN-Nr.
7611919285957
Packaging
1 set
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colouriron grey
-
Type of surface treatmentuntreated
Settings
-
Angle range120 °
Equipment
-
Opening angle120 °
Standards
-
European directive WEEEnot concerned
Downloads
-
Product image
-
Inspection certificate
Certificates for M-SCHMT
VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested
PDF259 KBCertificates for M-SCHMT
VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested
PDF268 KB -
Product declaration
EU Declaration of conformity for M-SCHMT
Declaration
PDF778 KBEU Declaration of conformity for M-SCHMT
Declaration
PDF100 KB -
Product ROHS
Pollutant guidelines for M-SCHMT
RoHS 2011/65/EU declaration Hager Switzerland
PDF1 MBPollutant guidelines for M-SCHMT
REACH 1907/2006 declaration Hager Switzerland
PDF1 MBPollutant guidelines for M-SCHMT
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M-SCHMT
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation