Microswitch 1P for fuse carrier L58 LS770
EAN-Nr.
3250614197703
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Number of poles1 P
Compatibility
-
Suitable forFuse carrier
Main electrical features
-
Rated operational voltage Ue220 / 250 V
Voltage
-
Rated insulation voltage6000 V
-
Rated operational voltage in DC24 / 220 V
Electric current
-
Acceptable current rating with AC15 A
-
Imin = f (U = 230 V AC)5 A
Fuse
-
Fuse Size22 x 58
Dimensions
-
Depth of installed product20 mm
-
Height of installed product35 mm
-
Width of installed product35 mm
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts0
-
Quantity of INV contacts1
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-5…40 °C
-
Air humidity protection95% / 80°C
-
Storage/transport temperature-25…55 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for LS770
Declaration
PDF126 KBEU Declaration of conformity for LS770
Declaration
PDF894 KB -
RoHS report
Pollutant guidelines for LS770
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LS770
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation