Insulated busbar 3x(P+N) 80A fork 16mm² 12M KDN451D
EAN-Nr.
3250613741082
Packaging
25 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Number of poles4 P
-
Type of pole3P+N
Connectivity
-
Connector width11.5 mm
Main electrical features
-
Rated operational voltage Ue230 / 400 V
Voltage
-
Max operating voltage400 V
Electric current
-
Rated current80 A
Dimensions
-
Length215 mm
-
Pitch17.8 mm
Installation, mounting
-
Mounting wayhorizontal
-
Suitable to a device with an auxiliaryNo
Connection
-
Connection cross-sect. rigid cable16mm²
-
Suitable for product with neutral busbarYes
-
Connector typebusbar fork
-
Type of connectionwith screw / quick connect
Cable
-
Conductor Size16 mm²
Equipment
-
Number of connections12 C
-
Number of appliances to build in3
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…55 °C
-
Storage/transport temperature-40…75 °C
-
InsulatedYes
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for KDN451D
Declaration
PDF342 KB -
PEP document
Product environmental profile for KDN451D
PDF429 KB -
RoHS report
Pollutant guidelines for KDN451D
REACH declaration KDN451D (english)
PDF33 KBPollutant guidelines for KDN451D
RoHS declaration KDN451D (english)
PDF33 KB
More documentation