Insulated busbar 3P+N 63A fork 10mm² 57M KD463B

EAN-Nr.
3250613740122
Packaging
10 PCEs

Technical characteristics

Architecture
  • Number of poles
    4 P
Voltage
  • Max operating voltage
    400 V
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    1000 mm
  • Fixation distance in module steps
    4
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. rigid cable
    10mm²
  • Connector type
    busbar fork
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes