Insulated busbar 3P 80A fork 16mm² 57M KD380B

EAN-Nr.
3250613740108
Packaging
10 PCEs

Technical characteristics

Architecture
  • Number of poles
    3 P
Compatibility
  • Intended for the compatible references
    Modular devices
Voltage
  • Max operating voltage
    400 V
Electric current
  • Rated current
    80 A
Dimensions
  • Length
    1000 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. rigid cable
    16mm²
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes