Insulated busbar 1P 63A fork 10mm² 57M KD163B
EAN-Nr.
3250613740412
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Number of poles1 P
-
Type of pole1 P
Compatibility
-
Intended for the compatible referencesModular devices
Main electrical features
-
Rated operational voltage Ue415 V
Voltage
-
Max operating voltage230 V
Electric current
-
Rated current63 A
Dimensions
-
Length1000 mm
-
Pitch17.8 mm
-
Fixation distance in module steps1
Installation, mounting
-
Suitable to a device with an auxiliaryNo
Connection
-
Connection cross-sect. rigid cable10mm²
-
Suitable for product with neutral busbarNo
-
Connector typebusbar fork
-
Type of connectionwith screw
Equipment
-
Number of connections57 C
-
Number of appliances to build in57
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
InsulatedYes
Downloads
More documentation