JK2B10F4HDA100Z

EAN-Nr.
3250611112532
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    800 mm
  • Length
    430 mm
  • Width of installed product
    430 mm