JK2B12F4HDA100Z

EAN-Nr.
3250611112723
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    800 mm
  • Length
    430 mm
  • Width of installed product
    430 mm