125A TP&N 6WAY Flush enclosure w/HDA100Z JK2B06F4HDA100Z

EAN-Nr.
3250611112204
Packaging
1 Prt.

Technical characteristics

Architecture
  • Number of poles of the main switch
    3
Functions
  • Overvoltage protection
    No
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    100 A
Dimensions
  • Insertion depth
    120 mm
  • Depth of installed product
    5 mm
  • Internal depth
    118 mm
  • Height of installed product
    641 mm
  • Width of installed product
    430 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
  • Transparent cover or door
    No
Connection
  • Number of conduit inlets
    26
  • Number of accessible phases
    18
Equipment
  • With bell transformer
    No
  • Extension possible
    Yes
  • With socket
    No
Safety
  • IK protection code against mecanical impacts
    05
  • Protection class
    isol.class I
  • RoHS conform
    Yes
  • Halogen free
    No