Motor Operator 48VDC • HWX542 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Energy distribution
  • Main incomers
  • hw ACBs
  • HW ACBs
  • Motor operators
  • HWX542

Motor Operator 48VDC

HWX542

  • hw ACBs

Motor Operator 48VDC HWX542

EAN-Nr.
3250613148348
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

The product is unfortunately no longer available.


  • Technical characteristics
  • More products
Download the sheet

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    48 V
  • Type of supply voltage
    DC
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Discover our other products of this range

    1
  • 1
    HWX544 - Motor Operator 220-250VAC/DC
    HWX544
    Motor Operator 220-250VAC/DC

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group