SWITCH h3+ P160 4x125A • HCS126AC | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
  • See all the categories
Account
  • Catalogue
  • Energy distribution
  • Main incomers
  • h3+ MCCBs
  • h3+ Non-Auto Switch Disconnector P160
  • HCS126AC
Image  HCS126AC of the product Hager | Hager
Image  HCS126AC of the product Hager | Hager

Load Break Switch Disconnector h3+ P160 4P 125A CTC

HCS126AC

Image  HCS126AC of the product Hager | Hager
Image  HCS126AC of the product Hager | Hager
  • Main incomers

Load Break Switch Disconnector h3+ P160 4P 125A CTC HCS126AC

EAN-Nr.
3250613176884
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Type of order
    Toggle
  • Neutral position
    left
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Type of case
    Fixed built-in
Functions
  • Reversing switch
    No
  • Version as main switch
    Yes
  • Version as emergency stop installation
    Yes
  • Version as safety switch
    No
  • Version as maintenance-/service switch
    Yes
  • Trip Unit
    SWITCH
  • Concurrently switching N-neutral
    Yes
Controls and indicators
  • Motor drive integrated
    No
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
Electric current
  • Rated current
    125 A
  • Rated short-time withstand current Icw
    2 kA
  • Rated short-time withstand current Icw t=1s 660-690 V AC according IEC 60947-3
    2 kA
  • Rated short-time withstand current Icw t=1s 220-240 V AC according IEC 60947-3
    2 kA
  • Rated short-time withstand current Icw t=1s 380-415 V AC according IEC 60947-3
    2 kA
  • Rated operational current in AC21
    125 A
Dimensions
  • Depth of installed product
    97 mm
  • Height of installed product
    130 mm
  • Width of installed product
    120 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    25.82 W
  • Power loss per pole at In
    8.61 W
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    40000
Cover, door
  • Interlockable
    Yes
Materials
  • Toggle colour
    Grey
Installation, mounting
  • Tightening torque
    6Nm
  • DIN rail mounting with optional adaptator
    Yes
  • Suitable for front mounting center
    No
  • Suitable for front mounting
    No
  • Suitable for ground mounting
    Yes
Connection
  • Connection cross-sect. flexible conductor
    6 / 70mm²
  • Connection cross-sect. rigid cable
    6 / 95mm²
  • Connection
    Front connection
  • Type of connection
    with screw
Cable
  • Cable Material
    Cu
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    No
  • Can be accessorized
    Yes
Use cases
  • Category of use
    A
Use
  • Vibrations and shocks withstand
    IEC 68068-2-52 Test FC
Standards
  • Standard text
    IEC 60947-3
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Air humidity protection
    95%HR 55°C sev Kn (IEC 68-2-30/52)
temperatur
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    50 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temperature-rise limits for terminals according to the product standard
    65 K

Downloads

  • Product image

    Image HCS126AC  | Hager

    Product Image HCS126AC

  • Installation manual

    Image Installation manuals for HCS126AC  | Hager

    Installation manuals for HCS126AC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    PDF
    7 MB
    Image Installation manuals for HCS126AC  | Hager

    Installation manuals for HCS126AC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    PDF
    4 MB
  • Installation handbook

    Image Installation handbooks for HCS126AC  | Hager

    Installation handbooks for HCS126AC

    PDF
    48 MB
    Image Installation handbooks for HCS126AC  | Hager

    Installation handbooks for HCS126AC

    Technical catalogue

    PDF
    48 MB
  • Declaration of conformity

    Image EU Declaration of conformity for HCS126AC  | Hager

    EU Declaration of conformity for HCS126AC

    Declaration

    PDF
    473 KB
    Image EU Declaration of conformity for HCS126AC  | Hager

    EU Declaration of conformity for HCS126AC

    Declaration

    PDF
    421 KB
  • PEP document

    Image Product environmental profile for HCS126AC  | Hager

    Product environmental profile for HCS126AC

    PDF
    428 KB
  • RoHS report

    Image Pollutant guidelines for HCS126AC  | Hager

    Pollutant guidelines for HCS126AC

    RoHS declaration HCS126AC (english)

    PDF
    33 KB
    Image Pollutant guidelines for HCS126AC  | Hager

    Pollutant guidelines for HCS126AC

    REACH declaration HCS126AC (english)

    PDF
    32 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    3
  • 1
    HCS125AC - Load Break Switch Disconnector h3+ P160 3P 125A CTC
    HCS125AC
    Load Break Switch Disconnector h3+ P160 3P 125A CTC
  • 2
    HCS160AC - Load Break Switch Disconnector h3+ P160 3P 160A CTC
    HCS160AC
    Load Break Switch Disconnector h3+ P160 3P 160A CTC
  • 3
    HCS161AC - Load Break Switch Disconnector h3+ P160 4P 160A CTC
    HCS161AC
    Load Break Switch Disconnector h3+ P160 4P 160A CTC

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group