Switch h1600 3P 1250A HCF980U
EAN-Nr.
3250613363246
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of orderToggle
-
Neutral positionwithout neutral
-
Number of poles3 P
-
Type of pole3 P
Functions
-
Reversing switchNo
-
Trip UnitSWITCH
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current1250 A
-
Rated operational current in AC211250 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN187.5 W
-
Power loss per pole at In62.5 W
-
Contact rating with 400 V in AC1822 kW
Tripping
-
Time of response when opening10 ms
Endurance
-
Electric endurance in number of cycles4500
-
Number of mechanical operations15000
Cover, door
-
InterlockableYes
Materials
-
Toggle colourBlack
Connection
-
Connection cross-sect. flexible conductor3x240mm²
-
Connection cross-sect. rigid cable3x240mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-3
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP4X
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection85% / 50°C
-
Storage/transport temperature-35…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HCF980U
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for HCF980U
Declaration
PDF298 KBEU Declaration of conformity for HCF980U
Declaration
PDF284 KB
More documentation