Switch h1000 3P 1000A HCE970U
EAN-Nr.
3250613363185
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of orderToggle
-
Neutral positionwithout neutral
-
Number of poles3 P
-
Type of pole3 P
Functions
-
Reversing switchNo
-
Trip UnitSWITCH
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current1000 A
-
Rated operational current in AC211000 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN186 W
-
Power loss per pole at In62 W
-
Contact rating with 400 V in AC1658 kW
Tripping
-
Time of response when opening10 ms
Endurance
-
Electric endurance in number of cycles4500
-
Number of mechanical operations15000
Cover, door
-
InterlockableYes
Materials
-
Toggle colourBlack
Connection
-
Connection cross-sect. flexible conductor2x240mm²
-
Connection cross-sect. rigid cable2x240mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-3
-
European directive WEEEnot concerned
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection85% / 50°C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HCE970U
PDF7 MB -
Declaration of conformity
EU Declaration of conformity for HCE970U
Declaration
PDF316 KBEU Declaration of conformity for HCE970U
Declaration
PDF330 KB
More documentation