Alarm add on P630 4P 400A Idn adj HBW400L
EAN-Nr.
3250613150952
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Rated residual operating current100 mA / 300 mA / 500 mA / 1 A / 3 A / 10 A
-
Rated current400 A
-
Withstand not tripping on 8-20 μs wave3 kA
Frequency
-
Frequency50 to 60 Hz
Tripping
-
Protected against nuisance trippingYes
Settings
-
Rated fault current adjustableYes
-
Delay adjustableYes
-
Time delay of residual current0 / 100 / 300 / 500 / 1000 / 3000 ms
Safety
-
Residual current typeA
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HBW400L
PDF11 MBInstruction manuals for HBW400L
Manual for HBW400H-HBW400L-HBW630H-HBW630L - RCD/Alarm add on P630 (Stand: 2023-02)
PDF11 MB -
Installation handbook
Installation handbooks for HBW400L
PDF48 MB -
Declaration of conformity
EU Declaration of conformity for HBW400L
Declaration
PDF778 KBEU Declaration of conformity for HBW400L
Declaration
PDF798 KBEU Declaration of conformity for HBW400L
Declaration Of Conformity
PDF477 KB -
PEP document
Product environmental profile for HBW400L
PDF459 KB -
RoHS report
Pollutant guidelines for HBW400L
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HBW400L
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation