5 ROW, 80M DIN RAIL BORAD, FLUSH DR80F
EAN-Nr.
3250611090403
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Number of modules80
Electric current
-
Rated current63 A
Dimensions
-
Insertion depth110 mm
-
Depth of installed product110 mm
-
Internal depth110 mm
-
Height of installed product949 mm
-
Width of installed product430 mm
-
Thickness of sidewall material1.2 mm
Cover, door
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Type of surface treatmentpowder-coated
Installation, mounting
-
Suitable for outdoor useNo
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows5
-
Number of keys1
-
Quantity of rails5
-
Extension possibleYes
-
Neutral terminal blockYes
Safety
-
Protection classisol.class I
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for DR80F
Declaration
PDF881 KB
More documentation