RCCB 2P 25A 30mA AC Class CDC226J
EAN-Nr.
3250611620341
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
Configuration
-
Number of modules2
Controls and indicators
-
Ground fault signalisationno
Main electrical features
-
Rated operational voltage Ue240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current25 A
-
Withstand not tripping on 8-20 μs wave0.25 kA
-
Breaking and opening capacity1500 A
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
Electric current / temperature
-
Rating current -25°C25 A
-
Rating current -20°C25 A
-
Rating current -15°C25 A
-
Rating current -10°C25 A
-
Rating current -5°C25 A
-
Rating current 0°C25 A
-
Rating current 5°C25 A
-
Rating current 10°C25 A
-
Rating current 15°C25 A
-
Rating current 20°C25 A
-
Rating current 25°C25 A
-
Rating current 30°C25 A
-
Rating current 35°C25 A
-
Rating current 40°C25 A
-
Rating current 45°C25 A
-
Rating current 50°C25 A
-
Rating current 55°C25 A
-
Rating current 60°C25 A
-
Rating current 65°C25 A
-
Rating current 70°C21 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
-
Construction size (DIN 43880)1
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN2.32 W
-
Power loss per pole at In1.23 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
Equipment
-
With transparent product label holderYes
Standards
-
Standard textIEC 61008-1
-
European directive WEEEconcerned
Safety
-
Residual current typeAC
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for CDC226J
PDF2 MBInstruction manuals for CDC226J
PDF871 KB -
Declaration of conformity
EU Declaration of conformity for CDC226J
Declaration
PDF343 KB -
PEP document
Product environmental profile for CDC226J
PDF345 KB -
RoHS report
Pollutant guidelines for CDC226J
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CDC226J
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation