RCCB 4P 80A 30mA AC • CD480Z | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
  • See all the categories
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • RCCBs
  • RCCBs onekonekt
  • 4 pole type AC 30mA
  • CD480Z
Image  CD480Z of the product Hager | Hager
Image  CD480Z of the product Hager | Hager

RCCB 4P 80A 30mA AC Class

CD480Z

Image  CD480Z of the product Hager | Hager
Image  CD480Z of the product Hager | Hager
  • RCCBs

RCCB 4P 80A 30mA AC Class CD480Z

EAN-Nr.
3250611645382
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    4 P
Configuration
  • Number of modules
    4
Main electrical features
  • Frequency
    50 Hz
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    80 A
  • Withstand not tripping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capacity
    1.5 kA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    80 A
  • Rating current -20°C
    80 A
  • Rating current -15°C
    80 A
  • Rating current -10°C
    80 A
  • Rating current -5°C
    80 A
  • Rating current 0°C
    80 A
  • Rating current 5°C
    80 A
  • Rating current 10°C
    80 A
  • Rating current 15°C
    80 A
  • Rating current 20°C
    80 A
  • Rating current 25°C
    80 A
  • Rating current 30°C
    80 A
  • Rating current 35°C
    80 A
  • Rating current 40°C
    80 A
  • Rating current 45°C
    80 A
  • Rating current 50°C
    80 A
  • Rating current 55°C
    80 A
  • Rating current 60°C
    75 A
  • Rating current 65°C
    71 A
  • Rating current 70°C
    59 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    86 mm
  • Width of installed product
    70 mm
  • Construction size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    19.7 W
  • Power loss per pole at In
    7.4 W
Tripping
  • Protected against nuisance tripping
    No
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Type of connection
    with screw
Standards
  • European directive WEEE
    not concerned
Safety
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -55…70 °C

Downloads

  • Product image

    Image CD480Z  | Hager

    Product Image CD480Z

  • Declaration of conformity

    Image EU Declaration of conformity for CD480Z  | Hager

    EU Declaration of conformity for CD480Z

    EU Declaration of Conformity

    PDF
    660 KB
    Image EU Declaration of conformity for CD480Z  | Hager

    EU Declaration of conformity for CD480Z

    Declaration

    PDF
    587 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    4
  • 1
    CD426J - RCCB 4P 25A 30mA AC Class
    CD426J
    RCCB 4P 25A 30mA AC Class
  • 2
    CD441J - RCCB 4P 40A 30mA AC Class
    CD441J
    RCCB 4P 40A 30mA AC Class
  • 3
    CD464J - RCCB 4P 63A 30mA AC Class
    CD464J
    RCCB 4P 63A 30mA AC Class
  • 4
    CD485Z - RCCB 4P 100A 30mA AC Class
    CD485Z
    RCCB 4P 100A 30mA AC Class

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group