Endcap,steel • BRS6513069010 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Cable management
  • Installation trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRS steel trunking
  • tehalit.BRS 65 x 130, 1 partition
  • BRS6513069010
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

Most popular products

3
1
BRS6513019010 - Wall trunking base front mounted BRS 68x130mm lid 80mm of sheet steel pure white
BRS6513019010
Wall trunking base front mounted BRS 68x130mm lid 80mm of sheet steel pure white
2
BRS6513069010 - Endcap overlapping for BRS 68x130mm lid 80mm of sheet steel pure white
BRS6513069010
Endcap overlapping for BRS 68x130mm lid 80mm of sheet steel pure white
3
BRS651304H9010 - Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
BRS651304H9010
Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white

Endcap overlapping for BRS 68x130mm lid 80mm of sheet steel pure white

BRS6513069010

  • PVC, aluminium and steel trunking

Endcap overlapping for BRS 68x130mm lid 80mm of sheet steel pure white BRS6513069010

EAN-Nr.
4012740217781
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes.


  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    66 mm
  • Trunking width
    130 mm
  • Measure a
    7 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Material group
    steel
  • Type of surface treatment
    powder-coated
Standards
  • European directive RoHs
    voluntary compliance

Downloads

  • Product image

    Image BRS6513069010  | Hager

    Product Image BRS6513069010

  • Tool

    Image Programming/Implementation software for BRS6513069010  | Hager

    Programming/Implementation software for BRS6513069010

    Cable Management Revit Plugin

    MSI
    0
  • Declaration of conformity

    Image EU Declaration of conformity for BRS6513069010  | Hager

    EU Declaration of conformity for BRS6513069010

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    PDF
    42 KB
  • PEP document

    Image Product environmental profile for BRS6513069010  | Hager

    Product environmental profile for BRS6513069010

    PDF
    594 KB
More documentation

Discover our other products of this range

    3
  • 1
    BRS6513019010 - Wall trunking base front mounted BRS 68x130mm lid 80mm of sheet steel pure white
    BRS6513019010
    Wall trunking base front mounted BRS 68x130mm lid 80mm of sheet steel pure white
  • 2
    BRS651304H9010 - Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
    BRS651304H9010
    Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
  • 3
    BRS08029010 - Wall trunking lid to BRS width 80mm of sheet steel in pure white
    BRS08029010
    Wall trunking lid to BRS width 80mm of sheet steel in pure white

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group