![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Slotted panel trunking made of PVC BA7A 100x30mm grey BA7A100030
EAN-Nr.
4012740212601
Packaging
24 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height100 mm
-
Length2000 mm
-
Trunking width30 mm
-
Slot width6 mm
-
Tongue width6.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Colourstone grey
-
MaterialPVC
-
Material groupplastic
Installation, mounting
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree88
-
Internal/useful cross section2321 mm²
-
Number of wires 2,5 mm² - 40% filling degree63
-
Number of wires 1,0 mm² - 40% filling degree122
Standards
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
BIM Step
STEP models for BA7A100030
Step Model BA7A100030
STP1 MB -
Product datasheet
Product data sheets for BA7A100030
Product sheet for slotted trunking system BA7A in German
PDF395 KB -
Product ROHS
Pollutant guidelines for BA7A100030
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BA7A100030
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation