T piece for ATHEA trunking 20x50mm in pure white ATA205089010
EAN-Nr.
4012740865227
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height20 mm
-
Trunking width52 mm
-
Width20 mm
Cover, door
-
Lid with softlipNo
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
Product licence
Product licence for ATA205089010
Product_Licence_NF004_1076_ATA
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for ATA205089010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
PEP document
Product environmental profile for ATA205089010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA205089010
PDF587 KB -
RoHS report
Pollutant guidelines for ATA205089010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA205089010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation