Integro Inserts-British Standard Socket with Earthing Contact, Grey Matt 962622506

EAN-Nr.
4011334256823
Packaging
10 PCEs

Technical characteristics

Architecture
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    13 A
Dimensions
  • Installation depth, flush-mounted boxes
    20 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    grey
  • Colour
    iron grey
  • Colour
    grey
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Metallic colour
    No
Installation, mounting
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
Use
  • Differentiation characteristic 2 - Sales
    with enhanced touch protection
  • Differentiation characteristic 3 - Sales
    Screw terminals
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    Enhanced contact protection
Identification
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure