SCHUKO socket outlet, with plug-in terminals, Integro module inserts, brown matt 947782501
EAN-Nr.
4011334051435
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32.7 mm
-
Installation depth, flush-mounted boxes32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linebrown
-
Surface appearancematt
-
Material / surfacethermoplastic centre plate, matt ; duroplast base
-
Metallic colourNo
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
-
Contactcontacts made of copper alloy
Use
-
Differentiation characteristic 3 - Saleswith plug-in terminals
Standards
-
StandardNEN 1010
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwithout enhanced contact protection
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing (order no. 91853), frame with hinged lid (imprint "IP44") and contact protection box.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 947782501
Declaration
PDF311 KBEU Declaration of conformity for 947782501
Declaration of conformity
PDF305 KB -
RoHS report
Pollutant guidelines for 947782501
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 947782501
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation