![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Integro Inserts-Aerial Connector Box TV Connection in F-System, Anthracite Matt 945812505
EAN-Nr.
4011334286219
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Connectors / jackswith IEC socket (male)
Materials
-
Colour of design lineanthracite
-
MaterialPlastic/metal
-
Surface appearancematt
Connection
-
Type of connectionconnection in F system on the rear
Standards
-
General national standardsDIN 45325
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
Downloads
More documentation