SCHUKO sock. outl., enh. cont. prot., screw term, Int. mod. inserts, black matt 9419505

EAN-Nr.
4011334055341
Packaging
10 PCEs

Technical characteristics

Architecture
  • Design
    according to DIN 49440
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Installation depth, flush-mounted boxes
    32 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    black  
  • RAL colour
    RAL 9011 - Graphite black
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Metallic colour
    No
Installation, mounting
  • Installation mode
    without spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with screw terminals
Use
  • Differentiation characteristic 2 - Sales
    with enhanced touch protection
  • Differentiation characteristic 3 - Sales
    Screw terminals
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP44
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing (order no. 91853), frame with hinged lid (imprint "IP44") and contact protection box.