Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, brown matt 936712501
EAN-Nr.
4011334240310
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitsingle rocker
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Dimensions
-
Depth25 mm
-
Height55.5 mm
-
Width55.5 mm
Materials
-
Surface appearancematt
Connection
-
Type of connectionwith screw terminals
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker Integro Flow/Pure
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing (order no. 91853), frame with imprint "IP44" and contact protection box.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 936712501
Declaration of conformity International 2021-11-19
PDF269 KBEU Declaration of conformity for 936712501
Declaration
PDF273 KB -
RoHS report
Pollutant guidelines for 936712501
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 936712501
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation