Integro Flow-Frame 1-Gang with Hinged Cover, Imprint IP44, Polar White Glossy 918282599
EAN-Nr.
4011334239932
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth17.9 mm
-
Height59.5 mm
-
Width59.5 mm
Capacity
-
Number of sockets1
Cover, door
-
Coverfor waterproof covering of socket outlets
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Sealingwithout sealing
Safety
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Integro Flow
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing accessories and Berker Integro module insert.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 918282599
PDF274 KBEU Declaration of conformity for 918282599
Declaration
PDF275 KBEU Declaration of conformity for 918282599
PDF313 KB -
RoHS report
Pollutant guidelines for 918282599
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 918282599
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation